IESNA:LM-63-2002
[TEST]P939999
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2D-835-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 80 CRI, 3500K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]18656
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 147.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2486 2292.4 2115.9 1951.5 1817.4 1759.9 1756.9 1787.1 1867.8 2039.3
2306.5 2619.2 2972.2 3359.4 3684.2 3977.7 4250 4551.5 4797.6 5061.8
5387.6 5602.4 5760.8 5964.5 6256.9 6850 7736.5 8852.9 9773.7 9651.7
7918 4245.9 1384.7 588 229.9 75.6 0
2486 2306.5 2131 1964.6 1830.5 1763.9 1764.9 1793.2 1872.8 2042.3
2304.5 2604 2958 3350.4 3676.1 3973.6 4239.9 4525.3 4782.5 5047.7
5367.4 5614.5 5785 5930.2 6232.7 6789.5 7632.6 8750 9735.4 9628.5
8068.3 4483.9 1592.5 612.2 257.2 91.8 0
2486 2312.6 2144.1 1984.8 1851.7 1776 1765.9 1784.1 1845.6 1975.7
2198.6 2498.1 2844.1 3214.2 3563.2 3876.8 4139 4379.1 4632.2 4920.6
5241.4 5587.3 5869.7 6088.5 6355.8 6808.6 7535.8 8631 9877.6 10377.8
9229.1 5991.7 2388.2 1067 471 168.4 0
2486 2309.5 2156.2 2007 1876.9 1801.2 1779.1 1792.2 1834.5 1930.3
2110.9 2367 2672.6 3006.4 3349.3 3708.4 4050.3 4337.7 4608 4903.5
5262.5 5621.6 5948.3 6241.8 6582.7 7009.3 7674.9 8762.2 10417.2 12045.9
12016.7 8872.1 4517.2 2133.1 986.3 337.9 0
2486 2324.7 2185.5 2056.4 1938.4 1854.7 1823.4 1829.5 1861.8 1932.4
2060.4 2257.1 2520.3 2802.7 3100.2 3451.2 3859.7 4286.3 4663.5 5053.8
5431 5851.5 6295.3 6716.8 7188.8 7783.9 8622 9856.4 11828.1 14313.1
15205.7 11870.5 7713.3 3958.5 1714.5 533.5 0
2486 2322.7 2194.6 2065.5 1949.5 1861.8 1826.5 1834.5 1865.8 1934.4
2049.3 2241 2494.1 2772.5 3062.9 3405.8 3818.3 4252 4649.3 5057.8
5446.1 5865.6 6309.4 6754.2 7248.3 7862.5 8699.6 9917.9 11830.1 14259.7
15198.6 12049 7680 3897 1677.2 514.4 0
2486 2343.8 2227.9 2120.9 2020.1 1939.4 1898.1 1891 1921.3 1982.8
2081.6 2233.9 2427.5 2660.5 2949 3277.7 3705.4 4184.4 4707.8 5264.6
5824.3 6374.9 6894.3 7399.6 7934.1 8537.2 9218 10058.1 11135.2 12154.9
11530.6 8106.6 3474.4 1106.4 399.4 97.8 0
2486 2370.1 2278.3 2199.6 2125 2059.4 2017.1 1996.9 2010 2063.5
2150.2 2263.2 2412.4 2620.2 2903.6 3262.6 3692.2 4186.4 4723 5269.6
5790 6287.2 6760.2 7216.1 7626.5 7984.6 8266 8424.3 8293.2 7300.8
4641.3 1623.7 637.4 366.1 181.5 62.5 0
2486 2406.4 2344.8 2292.4 2246 2200.6 2172.4 2163.3 2172.4 2207.7
2267.2 2351.9 2478 2671.6 2929.8 3257.6 3653.9 4101.7 4558.6 5004.3
5414.8 5821.3 6158.1 6456.6 6675.5 6784.4 6744.1 6426.4 5556 3742.7
1548.1 664.6 454.8 319.7 204.7 88.8 0
2486 2441.7 2412.4 2391.2 2371.1 2355.9 2352.9 2366 2393.3 2442.7
2508.2 2595 2713 2891.5 3120.4 3422 3793.1 4211.6 4650.4 5106.2
5569.1 6026 6449.6 6814.7 7104.1 7217.1 6998.2 6155.1 4363.9 1968.7
815.9 522.4 370.1 253.1 165.4 75.6 0
2486 2493.1 2497.1 2508.2 2520.3 2538.5 2565.7 2612.1 2675.6 2756.3
2860.2 2987.3 3163.8 3409.9 3731.6 4121.9 4563.6 5031.6 5517.7 6004.8
6487.9 6961.9 7407.7 7713.3 7772.8 7454.1 6607.9 5112.3 2958 1108.4
572.8 396.4 274.3 169.4 100.9 36.3 0
2486 2507.2 2525.4 2555.6 2581.8 2613.1 2655.5 2706.9 2778.5 2865.2
2969.1 3104.3 3282.8 3517.8 3802.2 4134 4498.1 4879.3 5274.6 5661.9
6032 6399.2 6710.8 6888.3 6811.6 6389.1 5537.9 4223.7 2407.4 912.7
487.1 331.8 229.9 138.2 75.6 21.2 0
2486 2523.4 2560.7 2601 2645.4 2683.7 2736.2 2795.7 2858.2 2941.9
3034.7 3139.6 3275.7 3446.2 3644.8 3867.7 4110.8 4360.9 4617.1 4859.1
5086 5269.6 5364.4 5287.7 4977.1 4385.1 3567.2 2583.9 1467.4 673.7
410.5 290.5 205.7 134.1 79.7 27.2 0
2486 2542.5 2608.1 2675.6 2734.1 2779.5 2828.9 2867.3 2896.5 2924.8
2944.9 2960 2974.2 2981.2 2970.1 2920.7 2829.9 2720 2612.1 2453.8
2194.6 1862.8 1543.1 1276.8 1059 886.5 752.4 647.5 558.7 483.1
406.4 339.9 276.3 206.7 132.1 48.4 0
2486 2570.8 2654.5 2736.2 2791.6 2827.9 2847.1 2854.2 2839 2812.8
2774.5 2718 2626.2 2507.2 2358 2192.6 2031.2 1876.9 1724.6 1571.3
1416 1274.8 1153.8 1034.8 930.9 840.1 764.5 698.9 635.4 571.8
497.2 425.6 342.9 256.2 150.3 59.5 0
2486 2595 2699.8 2774.5 2820.9 2836 2826.9 2810.8 2773.5 2720
2632.3 2495.1 2337.8 2187.5 2071.5 1975.7 1868.8 1745.8 1619.7 1501.7
1405.9 1354.5 1279.8 1177 1079.1 990.4 900.6 812.9 735.2 660.6
574.9 481.1 372.1 263.2 153.3 73.6 0
2486 2615.1 2727.1 2796.7 2821.9 2813.8 2798.7 2764.4 2702.9 2607.1
2480 2344.8 2222.8 2115.9 2014 1914.2 1808.3 1696.4 1598.5 1524.9
1502.7 1496.7 1445.2 1360.5 1268.7 1174.9 1062 951 848.2 761.4
676.7 582.9 490.1 378.2 264.2 137.2 0
2486 2636.3 2751.3 2812.8 2817.8 2796.7 2769.4 2717 2622.2 2506.2
2402.3 2316.6 2224.8 2117.9 1998.9 1881.9 1759.9 1644.9 1539 1478.5
1458.3 1432.1 1400.9 1347.4 1254.6 1161.8 1081.1 1006.5 949 885.5
805.8 721.1 629.3 521.4 408.5 243.1 0
2486 2649.4 2763.4 2808.8 2803.7 2772.5 2730.1 2657.5 2549.6 2452.8
2385.2 2319.6 2237.9 2132 2003 1854.7 1708.5 1570.3 1449.3 1395.8
1339.3 1301 1255.6 1158.8 1063 989.4 927.9 883.5 848.2 792.7
738.2 655.5 562.8 472 365.1 216.8 0
2486 2654.5 2774.5 2812.8 2796.7 2763.4 2709.9 2616.1 2511.3 2433.6
2376.1 2316.6 2240 2142.1 2006 1838.6 1654 1488.6 1360.5 1297
1226.4 1162.8 1073.1 966.2 884.5 822 772.5 731.2 686.8 635.4
597.1 517.4 421.6 344.9 265.2 133.1 0
2486 2669.6 2782.5 2814.8 2797.7 2759.4 2693.8 2599 2494.1 2421.5
2367 2301.5 2229.9 2125 1989.8 1823.4 1633.8 1447.2 1308.1 1214.3
1120.5 1051.9 955.1 875.4 798.8 739.3 691.9 654.5 623.3 588
621.3 515.4 393.3 300.5 222.9 92.8 0
2486 2668.6 2784.6 2817.8 2799.7 2757.3 2698.8 2600 2492.1 2423.5
2367 2304.5 2234.9 2133.1 2000.9 1833.5 1642.9 1452.3 1304 1205.2
1111.4 1039.8 945 863.3 786.7 726.1 678.7 642.4 615.2 579.9
641.4 475 376.2 302.6 224.9 92.8 0
